Semikron Danfoss logo

23916130

SKiM450GD126DL

SKiM 5

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)450 A
Dimensions (LLxBBxHH) mm178x107x35
FeaturesTrench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodesIsolated by AI2O3 DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor
HousingSKiM 5
Part Number23916130
Product LineSKiM 4/5
Product StatusNot for new designs
Product TypeSKiM450GD126DL
SwitchesSixpack
TechnologyIGBT
Typical ApplicationsUninteruptable power supplies (UPS)Three phase inverters for AC motor speed control
Voltage (V)1200 V