Semikron Danfoss logo

23916490

SKiM300GD126DL

SKiM 4

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)300 A
Dimensions (LLxBBxHH) mm123x107x35
FeaturesTrench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodeIsolated by Al2O3 DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor
HousingSKiM 4
Part Number23916490
Product LineSKiM 4/5
Product StatusIn production
Product TypeSKiM300GD126DL
SwitchesSixpack
TechnologyIGBT
Typical ApplicationsSwitched mode power suppliesThree phase inverters for AC motor speed controlSwitching (not for linear use)
Voltage (V)1200 V