
23916480
SKiM220GD176DH4
SKiM 4
23916480
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 250 A |
| Dimensions (LxWxH) | 123x107x35 |
| Features | Homogenous SiTrench = Trenchgate TechnologyVCEsat with positive temperature coefficientHigh short circuit capability, self limiting to 6x IC |
| Housing | SKiM 4 |
| Legacy part number | 23916480 |
| Product line | SKiM 4/5 |
| Product Status | Not for New Designs |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SKiM 4 |
| Typical applications | AC inverter drives mains 575 - 750 V ACpublic transport (auxiliary syst.) |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |