Product specifications
Characteristic | Value |
---|---|
Chip Technology | - |
Features | Adapter Board for controlling SKiiP4 systems with SKiiP3 controllerHandling PWM clock signals from controller to SKiiP4 driverHandling error message from SKiiP4 driver to controllerHandling analogue signals from SKiiP4 driver to controller (current and DC voltage)15V power supply output for external devices is not availableRoHS compliantPCB coated with varnish |
Housing | SKiiP Accessories |
Part Number | L5060802 |
Product Group | SKiiP |
Product Line | SKiiP Accessories |
Product Status | In production |
Product Type | SKiiP4 SKiFace Adapter UZK |
Switches | No switches |