Product specifications
Characteristic | Value |
---|---|
Chip Technology | V-IGBT |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Housing | MiniSKiiP II 3 |
Part Number | 25241220 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP39GB12VV1 |
Switches | Half-Bridge |
Technology | IGBT |
Voltage (V) | 1200 V |