Product specifications
Characteristic | Value |
---|---|
Chip Technology | - |
Features | Driving 4 SKiiP in parallel for higher load currentThe controller drives 4 SKiiP3 subsystems through one interfaceShort pulse suppression and extensionGeneration of dominant dead time for all paralleled SKiiP3F-Option board can be easily mountedDetection and handling of error signals from paralleled SKiiP3Handling of analogue signals from paralleled SKiiP3Monitoring of internal generated supply voltagesCan be mounted using M4 metal screwsCoated with varnishClimate class acc. to IEC60721-3-3: 3K3Protection level acc. to IEC 60529: IP00 |
Housing | SKiiP Accessories |
Part Number | L5064101 |
Product Group | SKiiP |
Product Line | SKiiP Accessories |
Product Status | In production |
Product Type | SKiiP3 Parallel Board 4-fold |
Switches | No switches |
Technology | SKiiP Utilities |
Typical Applications | Paralleling of 4 GB type SKiiP3Using one controller for driving all paralleled SKiiP3 |