Product specifications
Characteristic | Value |
---|---|
Chip Technology | - |
Features | Fiber optic link for SKiiP3 GB TypesTransmits the PWM control signals from the controller to SKiiP3 driverTransmits error signal from SKiiP3 driver to controllerTransmits analogue signals (temperature, current, DC-Link voltage) from SKiiP3 driver to controllerPCB coated with varnishRoHS compliant |
Housing | SKiiP Accessories |
Part Number | L5031202 |
Product Group | SKiiP |
Product Line | SKiiP Accessories |
Product Status | In production |
Product Type | SKiiP3 F-Option |
Switches | No switches |
Technology | SKiiP Utilities |
Typical Applications | Harsh EMI environment |