Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features | Robust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532 |
Housing | MiniSKiiP II 3 |
Part Number | 25232780 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 39TMLI12T4V2 |
Switches | 3-Level |
Technology | IGBT |
Voltage (V) | 1200 V |