Semikron Danfoss logo
Semikron Danfoss Standard Photo MiniSKiiP II 3

25233500

SKiiP 39GA12T7V1

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip TechnologyIGBT T7
Current (A)150 A
Dimensions (LLxBBxHH) mm82x59x16
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 3
Part Number25233500
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 39GA12T7V1
SwitchesSingle Switch
TechnologyIGBT
Voltage (V)1200 V