Semikron Danfoss logo

25230180

SKiiP 39ANB16V1

MiniSKiiP II 3

Product specifications

Characteristic
Value
Current (A)124 A
Dimensions (LLxBBxHH) mm82x59x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 3
Part Number25230180
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 39ANB16V1
Surge Current (A)1600 A
SwitchesRectifier
TechnologyBridge
Typical ApplicationsInput bridge for Inverter up to 45 kVA
Voltage (V)1600 V