Semikron Danfoss logo

25232890

SKiiP 39AN22V1

MiniSKiiP II 3

Product specifications

Characteristic
Value
Current (A)229 A
Dimensions (LLxBBxHH) mm82x59x16
FeaturesNEW SKR PEP diode-technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 3
Part Number25232890
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 39AN22V1
Surge Current (A)3000 A
SwitchesRectifier
TechnologyBridge
Voltage (V)2200 V