Semikron Danfoss logo

25230190

SKiiP 39AHB16V1

MiniSKiiP II 3

Product specifications

Characteristic
Value
Current (A)121 A
Dimensions (LLxBBxHH) mm82x59x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 3
Part Number25230190
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 39AHB16V1
Surge Current (A)1250 A
SwitchesRectifier
TechnologyBridge
Typical ApplicationsInput bridge for inverter up to 45 kVA
Voltage (V)1600 V