Semikron Danfoss logo

25232760

SKiiP 38AC176V2

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)100 A
Dimensions (LLxBBxHH) mm82x59x16
HousingMiniSKiiP II 3
Part Number25232760
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 38AC176V2
SwitchesSixpack
TechnologyIGBT
Voltage (V)1700 V