Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT T7 |
Current (A) | 75 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Housing | MiniSKiiP II 3 |
Part Number | 25232380 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 37ACC12T7V1 |
Switches | Twelvepack |
Technology | IGBT |
Voltage (V) | 1200 V |