Semikron Danfoss logo

20603228

SKiiP 3614 GB17E4-6DUL V2

SKiiP 4

Product specifications

Characteristic
Value
Channels2
Chip TechnologyIGBT 4 (Trench)
Current (A)3600 A
Dimensions (LLxBBxHH) mm470x215x152
FeaturesIntelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologySafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581
HousingSKiiP 4
Part Number20603228
Product GroupSKiiP
Product LineSKiiP 4
Product StatusIn production
Product TypeSKiiP 3614 GB17E4-6DUL V2
Surge Current (A)5078 A
SwitchesHalf Bridge
TechnologyIGBT
Typical ApplicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1700 V