Semikron Danfoss logo

25231990

SKiiP 35ACC12T7V1

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip TechnologyIGBT T7
Current (A)50 A
Dimensions (LLxBBxHH) mm82x59x16
HousingMiniSKiiP II 3
Part Number25231990
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 35ACC12T7V1
SwitchesTwelvepack
TechnologyIGBT
Voltage (V)1200 V