Semikron Danfoss logo

25238230

SKiiP 28ANB18V3

MiniSKiiP II 2

Product specifications

Characteristic
Value
Current (A)98 A
Dimensions (LLxBBxHH) mm59x52x16
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532
HousingMiniSKiiP II 2
Part Number25238230
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 28ANB18V3
Surge Current (A)1000 A
SwitchesRectifier
TechnologyBridge
Voltage (V)1800 V