Product specifications
Characteristic | Value |
---|---|
Current (A) | 83 A |
Dimensions (LLxBBxHH) mm | 59x52x16 |
Features | Fast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532UL recognised temperature sensor: file no. E257829 |
Housing | MiniSKiiP II 2 |
Part Number | 25231350 |
Product Line | MiniSKiiP |
Product Status | In production |
Product Type | SKiiP 28ANB16V10 |
Surge Current (A) | 1000 A |
Switches | Rectifier |
Technology | Bridge |
Voltage (V) | 1600 V |