Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 59x52x16 |
Housing | MiniSKiiP II 2 |
Part Number | 25238110 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 25AC12T4V25 |
Switches | Sixpack |
Technology | IGBT |
Voltage (V) | 1200 V |