Semikron Danfoss logo

25231910

SKiiP 24NAB176V1

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)29 A
Dimensions (LLxBBxHH) mm59x52x16
HousingMiniSKiiP II 2
Part Number25231910
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 24NAB176V1
SwitchesCIB
TechnologyIGBT
Voltage (V)1700 V