Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT T7 |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 59x52x16 |
Housing | MiniSKiiP II 2 |
Part Number | 25232160 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 24AC12T7V1 |
Switches | Sixpack |
Technology | IGBT |
Voltage (V) | 1200 V |