Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | IGBT 3 (Trench) |
Current (A) | 2400 A |
Dimensions (LLxBBxHH) mm | 390x215x112 |
Features | SKiiP technology insideTrench IGBTsCAL HD diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
Housing | SKiiP 3 |
Part Number | 20452230 |
Product Group | SKiiP |
Product Line | SKiiP 3 |
Product Status | In production |
Product Type | SKiiP 2413 GB123-4DW V3 |
Surge Current (A) | 2280 A |
Switches | Half Bridge |
Technology | IGBT |
Typical Applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1200 V |