
20452133
SKiiP 2403 GB172-4DW
SKiiP 3
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 2400 A |
| Dimensions (LxWxH) | 390x215x112 |
| Features | SKiiP technology insideTrench IGBTsCAL diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
| Housing | SKiiP 3 |
| Legacy part number | 20452133 |
| Product line | SKiiP 3 |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Half Bridge |
| Type | SKiiP 3 |
| Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.4 Kilogram |
| Net weight | 9.4 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |