Semikron Danfoss logo

25233200

SKiiP 22ACC12T7V20

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT T7
Current (A)15 A
Dimensions (LLxBBxHH) mm59x52x16
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor
HousingMiniSKiiP II 2
Part Number25233200
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 22ACC12T7V20
SwitchesTwelvepack
TechnologyIGBT
Voltage (V)1200 V