
20452182
SKiiP 2013 GB172-4DL
SKiiP 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Current (A) | 2000 A |
Dimensions (LxWxH) | 360x215x156 |
Features | SKiiP technology insideTrench IGBTsCAL diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
Housing | SKiiP 3 |
Legacy part number | 20452182 |
Product Status | In Production |
Product line | SKiiP 3 |
Technology | IGBT |
Topology | Half Bridge |
Type | SKiiP 3 |
Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |