Semikron Danfoss logo

20452415

SKiiP 2013 GB172-4DFL

SKiiP 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)2000 A
Dimensions (LxWxH)360x215x156
FeaturesSKiiP technology insideTrench IGBTsCAL diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkFiber optic interfaceUL recognized File no. E63532
HousingSKiiP 3
Legacy part number20452415
Product lineSKiiP 3
Product StatusIn Production
TechnologyIGBT
TopologyHalf Bridge
TypeSKiiP 3
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight11 Kilogram
Net weight11 Kilogram
Proposition 65Cancer and Reproductive Harm