Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | IGBT 4 (Trench) |
Current (A) | 1800 A |
Dimensions (LLxBBxHH) mm | 290x215x102 |
Features | Intelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologyT <sub>jmax</sub> = 175°CSafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581 |
Housing | SKiiP 4 |
Part Number | 20603133 |
Product Group | SKiiP |
Product Line | SKiiP 4 |
Product Status | In production |
Product Type | SKiiP 1814 GB12E4-3DUW V2 |
Surge Current (A) | 2345 A |
Switches | Half Bridge |
Technology | IGBT |
Typical Applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1200 V |