Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | IGBT 3 (Trench) |
Current (A) | 1800 A |
Dimensions (LLxBBxHH) mm | 330x215x112 |
Features | SKiiP technology insideTrench IGBTsCAL diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
Housing | SKiiP 3 |
Part Number | 20452103 |
Product Group | SKiiP |
Product Line | SKiiP 3 |
Product Status | In production |
Product Type | SKiiP 1803 GB172-3DW V3 |
Surge Current (A) | 1744 A |
Switches | Half Bridge |
Technology | IGBT |
Typical Applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1700 V |