Product specifications
Characteristic | Value |
---|---|
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 42x40x16 |
Features | Robust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532 |
Housing | MiniSKiiP II 1 |
Part Number | 25230770 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 16NEL16V1 |
Surge Current (A) | 75 A |
Technology | IGBT |
Voltage (V) | 650 V |