Semikron Danfoss logo

25230700

SKiiP 15AC066V1

MiniSKiiP II 1

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)30 A
Dimensions (LLxBBxHH) mm42x40x16
HousingMiniSKiiP II 1
Part Number25230700
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 15AC066V1
SwitchesSixpack
TechnologyIGBT
Voltage (V)600 V