Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | IGBT 3 (Trench) |
Current (A) | 1500 A |
Dimensions (LLxBBxHH) mm | 280x215x156 |
Features | SKiiP technology insideTrench IGBTsCAL diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkFiber optic interfaceUL recognized File no. E63532 |
Housing | SKiiP 3 |
Part Number | 20452192 |
Product Group | SKiiP |
Product Line | SKiiP 3 |
Product Status | In production |
Product Type | SKiiP 1513 GB172-3DFL V3 |
Surge Current (A) | 1589 A |
Switches | Half Bridge |
Technology | IGBT |
Typical Applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1700 V |