
25231430M01
SKiiP 13NEB066V1-M01
MiniSKiiP II 1
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Current (A) | 8 A |
Dimensions (LxWxH) | 42x40x16 |
Features | UL recognized: File no. E63532Trench IGBTsHighly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology |
Housing | MiniSKiiP II 1 |
Product Status | In Production |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | CIB |
Type | MiniSKiiP II 1 |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |