Semikron Danfoss logo

25232790

SKiiP 11ACC12T7V1

MiniSKiiP II 1

Product specifications

Characteristic
Value
Chip TechnologyIGBT T7
Current (A)10 A
Dimensions (LLxBBxHH) mm42x40x16
HousingMiniSKiiP II 1
Part Number25232790
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 11ACC12T7V1
SwitchesTwelvepack
TechnologyIGBT
Voltage (V)1200 V