Semikron Danfoss logo

20452241

SKiiP 1013 GB172-2DW

SKiiP 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)1000 A
Dimensions (LxWxH)270x215x112
FeaturesSKiiP technology insideTrench IGBTsCAL diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532
HousingSKiiP 3
Legacy part number20452241
Product StatusIn Production
Product lineSKiiP 3
TechnologyIGBT
TopologyHalf Bridge
TypeSKiiP 3
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1700 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm