Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 8 A |
Dimensions (LLxBBxHH) mm | 34x31x16 |
Housing | MiniSKiiP II 0 |
Part Number | 25232540 |
Product Line | MiniSKiiP |
Product Status | In production |
Product Type | SKiiP 03NAC12T4V1 |
Switches | CI |
Technology | IGBT |
Voltage (V) | 1200 V |