
L6100039
SKHI 24 R
Driver Core
Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Country of origin | Germany |
Current (A) | 15 A |
Features | Dual driver for halfbridge IGBT modulesFor 1700 V – IGBT5V input levelCMOS compatible inputsShort circuit protection by V<sub>CE</sub> monitoring and switch offDrive interlock top/bottomIsolation by transformersSupply undervoltage protection (13 V)Error latch/output |
Frequency (kHz) | 50 kHz |
Housing | Driver Core |
IOUT (AVG) (A) | 0.08 A |
IOUT (PEAK) (A) | 15 A |
Legacy part number | L6100039 |
Product Status | Not for New Designs |
Product line | Driver Core |
QG (µC) | 5 µC |
Surge current (A) | 0.08 A |
Topology | Half Bridge |
Type | Driver Core |
Typical applications | Driver for IGBT and MOSFETmodules in bridge circuits, drives, UPS and welding invertersDC bus voltage up to 1200 V |
VBlocking max (V) | 1700 V |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |