Product specifications
Characteristic | Value |
---|---|
Case | SKHE 2 |
Chip Technology | Diode |
Current (A) | 2.5 A |
Dimensions (LLxBBxHH) mm | L170D12X16M3 |
Features | Repetitive reverse voltage of 8000 VEpoxy case with screw terminalsCan be series connected for higher voltage applicationsHigh I<sub>FSM</sub> and i²t ratingsAvalanche characteristicsFor use in air or oil |
Housing | HV Axial Screw |
Part Number | 05603650 |
Product Line | HV Axial Screw |
Product Status | In production |
Product Type | SKHE 3500/1550-2,0 |
Surge Current (A) | 270 A |
Technology | Diodes |
Typical Applications | High voltage power suppliesMeasuring equipmentRF transmission power supplyDust precipitatorsLasers |
Voltage (V) | 8000 V |