Product specifications
Characteristic | Value |
---|---|
Current (A) | 100 A |
Dimensions (LLxBBxHH) mm | 65x48x36 |
Features | Fully controlled three phase bridge rectifierRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage to 1400VHigh surge currentsEasy chassis mountingUL recognized, file no. E 63 532 |
Housing | SEMIPONT 2 |
Part Number | 07227782 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKDH 100/12 |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | For DC drives with a fixed direction of rotationControlled field rectifiers for DC motorsControlled battery charger rectifiers |
Voltage (V) | 1200 V |