Product specifications
Characteristic | Value |
---|---|
Current (A) | 60 A |
Dimensions (LLxBBxHH) mm | 72x42x30 |
Features | Robust plastic case with screw terminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentsThree phase bridge rectifierEasy chassis mountingUL recognized, file no. E 63 532 |
Housing | SEMIPONT 3 |
Part Number | 07913090 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKD 62/18 |
Surge Current (A) | 425 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Three phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers |
Voltage (V) | 1800 V |