Product specifications
Characteristic | Value |
---|---|
Current (A) | 53 A |
Dimensions (LLxBBxHH) mm | 63.5x29.5x17 |
Features | Glass passivated silicon chipsLow thermal impedance through use of direct copper bonded aluminum substrate (DCB) base plateBlocking voltage up to 1800 VSuitable for PCB mounting and wave solderingFor applications with high vibrations we recommend to fasten the bridge to the pcb with 4 selftapping screwUL recognition applied for |
Housing | G55 |
Part Number | 07232850 |
Product Line | Power Bridge |
Product Status | In production |
Product Type | SKD 53/16 |
Surge Current (A) | 270 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Three phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers |
Voltage (V) | 1600 V |