Product specifications
Characteristic | Value |
---|---|
Current (A) | 31 A |
Dimensions (LLxBBxHH) mm | 63x32x22 |
Features | Sturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingHigh surge current ratingsUL recognized, file no. E 63 532 |
Housing | SEMIPONT 1 |
Part Number | 07191010 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKD 31/08 |
Surge Current (A) | 320 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | DC power supply, e.g. for transistorized AC motor controllersBattery chargersNon-controlled DC motor field supplyRecommended snubber network:RC: 0.1 µF, 50 Ω (P<sub>R</sub> = 1 W) |
Voltage (V) | 800 V |