Product specifications
Characteristic | Value |
---|---|
Current (A) | 20 A |
Dimensions (LLxBBxHH) mm | 29x29x10 |
Features | Square plastic case with isolated metal base plate and wire leadsIdeal for printed circuit boardsBlocking voltage up to 1600 VHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting |
Housing | G50b |
Part Number | 07631020 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKD 26/16 |
Surge Current (A) | 320 A |
Switches | Rectifier |
Technology | Miniature Bridge |
Typical Applications | Three-phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0,1 μF, 50 Ω (P<sub>R</sub> = 1W) |
Voltage (V) | 1600 V |