Product specifications
Characteristic | Value |
---|---|
Current (A) | 20 A |
Dimensions (LLxBBxHH) mm | 29x29x10 |
Features | Square plastic case with isolated metal base plate and fast-on connectorsBlocking voltage to 1600 VHigh surge currentEasy chassis mountingUL recognized, file no. E 63 532 |
Housing | G 11b |
Part Number | 07275730 |
Product Line | Fast-on |
Product Status | In production |
Product Type | SKD 25/16 |
Surge Current (A) | 320 A |
Switches | Rectifier |
Technology | Miniature Bridge |
Typical Applications | Three phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 50 Ω, 0.1 µF (P<sub>R</sub> = 1 W) |
Voltage (V) | 1600 V |