Semikron Danfoss logo

07913330

SKD 210/18

SEMIPONT 4

Product specifications

Characteristic
Value
Current (A)210 A
Dimensions (LLxBBxHH) mm94x54x32
FeaturesRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentsThree phase brige rectifierEasy chassis mountingUL recognition applied for file no. E 63 532
HousingSEMIPONT 4
Part Number07913330
Product LineSEMIPONT
Product StatusIn production
Product TypeSKD 210/18
Surge Current (A)1600 A
SwitchesRectifier
TechnologyBridge
Typical ApplicationsThree phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers
Voltage (V)1800 V