Product specifications
Characteristic | Value |
---|---|
Current (A) | 140 A |
Dimensions (LLxBBxHH) mm | 100x45x17 |
Features | Compact designTwo screws mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High surge currentsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
Housing | SEMIPONT 6 |
Part Number | 07916630 |
Product Line | SEMIPONT |
Product Status | In production new |
Product Type | SKD 146/16-L105 |
Surge Current (A) | 1250 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | DC drivesControlled filed rectifiers for DC motorsControlled battery charger |
Voltage (V) | 1600 V |