Product specifications
Characteristic | Value |
---|---|
Current (A) | 140 A |
Dimensions (LLxBBxHH) mm | 81x46x17 |
Features | Compact designTwo screws mountingHeat transfer and isolation through direct copper board (low R<sub>th</sub> )Low resistance in steady-state and high reliabilityHigh surge currentsUL -recognized, file no. E 63 532 |
Housing | SEMIPONT 5 |
Part Number | 07908630 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKD 145/18 |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | DC and AC drivesControlled field rectifier for DC motorsControlled battery charger |
Voltage (V) | 1800 V |