Product specifications
Characteristic | Value |
---|---|
Current (A) | 110 A |
Dimensions (LLxBBxHH) mm | 81x46x17 |
Features | Compact designSKiiP technology: thermal pressure contact, no base plate and no hard mouldTwo screws mountingHeat transfer and isolation through direct copper board (low R<sub>th</sub>)Low resistance in steady-state and high reliabilityHigh surge currentsUp to 1800 VUL recognized, file no. E 63 532 |
Housing | SEMIPONT 5 |
Part Number | 07908580 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKD 115/12 |
Surge Current (A) | 1150 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Three phase rectifiers for power suppliesInput rectifiers for variableRectifiers for DC motor field suppliesBattery charger rectifiers |
Voltage (V) | 1200 V |