Product specifications
Characteristic | Value |
---|---|
Current (A) | 110 A |
Dimensions (LLxBBxHH) mm | 94x54x32 |
Features | Robust plastic case with screw terminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentsThree phase bridge rectifierEasy chassis mountingUL recognized, file no. E 63 532 |
Housing | SEMIPONT 4 |
Part Number | 07913180 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKD 110/12 |
Surge Current (A) | 1000 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Three phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers |
Voltage (V) | 1200 V |