Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL I4 Fast |
Current (A) | 100 A |
Device Type | Freewheeling Diode |
Features | max. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses |
Part Number | 34860100 |
Product Type | SKCD 56 C170I4FV1 |
Surge Current (A) | 580 A |
Technology | CAL I4F |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 1700 V |