Semikron Danfoss logo

34708700

SKCD 46 C 120 I4F R

Bare Die

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)75 A
Device TypeFreewheeling Diode
Featuresmax. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery
HousingCAL I4F
Part Number34708700
Product TypeSKCD 46 C 120 I4F R
Surge Current (A)430 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)1200 V